HUBBELL CANADA
Image of HBL6375S Temporary Power Products, Spider Portable Power, Replacement Parts, Flanged Inlet, 50A 125/250V
Image of HBL6375S Temporary Power Products, Spider Portable Power, Replacement Parts, Flanged Inlet, 50A 125/250V
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Temporary Power Products, Spider Portable Power, Replacement Parts, Flanged Inlet, 50A 125/250V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6375S

Temporary Power Products, Spider Portable Power, Replacement Parts, Flanged Inlet, 50A 125/250V

  • Metallic flanged casing provides maximum strength and protection
  • Thermoset interior provides superior heat resistance

Spider Box Replacement

Product details

General

Application

Catalog Number

HBL6375S

Color

Black

Environmental Conditions

EU RoHS Indicator

No

Item Type

Flanged Single Male

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Specifications

  • Blades - Brass
  • Casing - Steel, zinc plated
  • Terminal Retainer - Phenolic
  • Terminal Screws - Steel

Style

Inlet

Type

UPC

783585369594

Dimensions

Dimensions

3.80 in x 3.43 in x 3.75 in

Display Size

Standard Sized Product

Height

3.75 in

Length

3.8 in

Weight

0.8 lb

Width

3.43 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

996

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
play
Twist-Lock Devices