
Brand: Hubbell Premise Wiring
Catalog ID: 6110MPPDT
Standard Product
Catalog Number
6110MPPDT
Compatibility
Within TIA-568C.2
EU RoHS Indicator
No
Item Type
Material
Composite
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
UPC
662620835785
Length
12.8 in
Width
5.5 in
Cable Specification
Per TIA-568C.2 Spec
EU RoHS Indicator
No
Industry Standard(s)
Exceeds IEEE 802.3An 10Gbase-T Link Segment Requirements
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C