HUBBELL CANADA
Image of TPD110 Termination Tools, Standard 110 Tool
Image of TPD110 Termination Tools, Standard 110 Tool
Image of TPD110 Termination Tools, Standard 110 Tool
Image of TPD110 Termination Tools, Standard 110 Tool
Discontinued

Termination Tools, Standard 110 Tool

Brand: Hubbell Premise Wiring

Catalog ID: TPD110

Termination Tools, Standard 110 Tool

Standard 110 Tool

Standard Product

General

Application

110 Punch Down Tool with Blade

Catalog Number

TPD110

Construction Material - Main

Various

Item Type

Tools

Series

110 Punch Terminaiton

Size

Standard Sized Product

Sub Brand

Cable Accessories

Type

Tools

UPC

662620838878

Dimensions

Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Logistics

Carton Quantity

25