HUBBELL CANADA
Image of TFV3B18V2 TFV3B18V2, Cable Tie, Hook and Loop Strap, Black
Image of TFV3B18V2 TFV3B18V2, Cable Tie, Hook and Loop Strap, Black

TFV3B18V2, Cable Tie, Hook and Loop Strap, Black

Brand: Burndy

Catalog ID: TFV3B18V2

Polyethylene Hook and Loop Straps, Black , 12.00" L, 3/4" W, Used On Fiberoptic Applications.

  • Hook and Loop Cable Tie
  • Reusable and Flexible
  • Suitable for Fiber Optic Applications

General

Application

For Used On Fiberoptic Applications, Perfect For Plenum Areas, Repetitive Use, General Purpose

Catalog Number

TFV3B18V2

Color

Black

Material

Polyethylene & Nylon

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Velcro ties

Product Type

Hook & Loop Straps

Sub Brand

UNIRAP

Type

TFV-B, Flame Retardant

UPC

781810273456

UPC 14 Digit GTIN

00781810273456

Dimensions

Dimension - Bundle Diameter Max inch

5

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18.00 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - 94V0 Rated

Y

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Pallet Quantity

1776