




Brand: AccelTex Solutions
Catalog ID: ATS-00504
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00504
Diameter - Pole
1 in - 2.5 in
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Pole Mount
Technology
802.11ac, 802.11n
UPC
662620434254
Diameter - Pole
1 in - 2.5 in
Dimensions
4.2 in x 3.5 in x 3.6 in
Height
3.6 in
Length
4.2 in
Width
3.5 in
Indoor/Outdoor
Indoor or Outdoor