HUBBELL CANADA
Three Cable to Copper Rod Ground Connector 4 AWG to 2/0 AWG
Image of GK2126 Three Cable to Copper Rod Ground Connector 4 AWG to 2/0 AWG
Image of GK2126 Three Cable to Copper Rod Ground Connector 4 AWG to 2/0 AWG
Discontinued

Three Cable to Copper Rod Ground Connector 4 AWG to 2/0 AWG

Brand: Burndy

Catalog ID: GK2126

RUN: 3 1/2 IPS CU TUBE OR 3.50 DIA ROD TAP: (3) #4 SOL - 2/0 STR CU

General

Catalog Number

GK2126

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Product Type

Mechanical

Type

Three Cables to Rod or Tube

UPC

781810165041

UPC 14 Digit GTIN

00781810165041

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height inch

6.19 in

Dimension - Height mm

157.2 mm

Dimension - Width fraction

6-1/5 in

Dimension - Width inch

6.19 in

Dimension - Width mm

157 mm

Conductor Related

Conductor - Rod Size

3 1/2 in; 4 in

Conductor Size

#4 AWG Sol - 2/0 AWG Str

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in