HUBBELL CANADA
Timer Switches, Single Pole, 8.3A120/277V AC, 60 Minute Delay Time Out, White
Image of DT5060W Timer Switches, Single Pole, 8.3A120/277V AC, 60 Minute Delay Time Out, White
Image of DT5060W Timer Switches, Single Pole, 8.3A120/277V AC, 60 Minute Delay Time Out, White
Image of DT5060W Timer Switches, Single Pole, 8.3A120/277V AC, 60 Minute Delay Time Out, White

Timer Switches, Single Pole, 8.3A120/277V AC, 60 Minute Delay Time Out, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DT5060W

Timer Switches, Single Pole, 8.3A120/277V AC, 60 Minute Delay Time Out, White

Timers are used in many commercial, industrial and residential designs as a method to control energy. As an alternative to sensors or building controls, individual switch timers target point-of-use to enable the user to take control of the space and load, within limits. Preset timers are a simple on/off option to consider. By selecting a timer, the maximum on-time is established and control is maintained based on a reestablished regimen, adding to the building’s efficiency and energy savings. Timers in increments up to 30 and 60 minutes are excellent for use in indoor spaces. The 12 hour version is popular with outdoor lighting control and VAC where more on-time is required.

  • 60 minute timer
  • Pre-set 5 button selection with permanent time markings
  • Manual override to OFF
  • Alert to OFF function - red LED will flash during the final 30 seconds
  • Designed for use on 120 or 277V AC circuits

General

Catalog Number

DT5060W

Color

White

Control

Pre-Set 5 Button Selection

EU RoHS Indicator

Indicator

Illuminates once time is selected

Indicator(s) Type

Red LED

Item Type

Countdown Timer Wall Switch

Material

Polycarbonate

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - 5 button selection - Preset time selection
  • Controls - LED Indicators - Illuminates once time is selected
  • Controls - OFF Switch - 6 seconds to 20 minutes (default set to 10 minutes)
  • Electrical - Load Capacity - 120VAC 600W Incandescent, 5A Ballast, 5A CFL/LED 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity

Product Family

Fixed Countdown

Specifications

  • Housing - Polycarbonate
  • Mounting Bracket - Aluminum
  • Mounting Strap - Steel
  • Wire Leads - 6" 14AWG copper wire

Timing Range

OFF, 15, 30, 45, 60 minutes

Type

UPC

783585256443

Dimensions

Dimensions

3.81 in x 1.75 in x 2.27 in

Height

2.27 in

Length

3.81 in

Weight

0.34 lb

Width

1.75 in

Electrical Ratings

Connectivity

Wire Leads

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Wattage

1000/1400 W

Conductor Related

Wire Length

6 in

Wire Size

#14 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed To UL60730-1 And UL60730-2
  • Meets ASHRAE 90.1, and CEC Title 24 Compliant

Operational

Control

Pre-Set 5 Button Selection

Humidity

20% to 90% non-condensing relative humidity

Indicator

Illuminates once time is selected

Indicator(s) Type

Red LED

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - 5 button selection - Preset time selection
  • Controls - LED Indicators - Illuminates once time is selected
  • Controls - OFF Switch - 6 seconds to 20 minutes (default set to 10 minutes)
  • Electrical - Load Capacity - 120VAC 600W Incandescent, 5A Ballast, 5A CFL/LED 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity

Storage Temperature Range

-40°F to 150°F (-40°C to 65°C)

Timing Range

OFF, 15, 30, 45, 60 minutes

Logistics

Carton Quantity

10

Pallet Quantity

2400