HUBBELL CANADA
TMH265, DURIUM™ Series, Silicon Bronze Hardware Kit
Image of TMH265 TMH265, DURIUM™ Series, Silicon Bronze Hardware Kit

TMH265, DURIUM™ Series, Silicon Bronze Hardware Kit

Brand: Burndy

Catalog ID: TMH265

DURIUM? SILICON BRONZEHARDWARE KITS.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH265

Connector Type

Hardware

Installation Torque Recommended in-lb

80 LBS/in

Material

SILICON BRONZE

Series

DURIUM™ Series

Trade Name

DURIUM™

UPC

781810011997

UPC 14 Digit GTIN

00781810011997

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Force Related

Installation Torque Recommended in-lb

80 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Pallet Quantity

5568