HUBBELL CANADA
TMH294, DURIUM™ Series, Silicon Bronze Hardware Kit
Image of TMH294 TMH294, DURIUM™ Series, Silicon Bronze Hardware Kit
Image of TMH294 TMH294, DURIUM™ Series, Silicon Bronze Hardware Kit

TMH294, DURIUM™ Series, Silicon Bronze Hardware Kit

Brand: Burndy

Catalog ID: TMH294

DURIUM? SILICON BRONZEHARDWARE KITS.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH294

Connector Type

Hardware

Installation Torque Recommended in-lb

480 LBS/in

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Hardware Kit

Series

DURIUM™ Series

Trade Name

DURIUM™

UPC

781810000076

UPC 14 Digit GTIN

00781810000076

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Pallet Quantity

5568