HUBBELL CANADA
TMH323SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers
Image of TMH323SS TMH323SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers
Image of TMH323SS TMH323SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers

TMH323SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashers

Brand: Burndy

Catalog ID: TMH323SS

Stainless steel Hardware Kit, 1/4" - 20 x 0.75" Long Hex SS Bolt (25X75HSSB), SS Hex Nut (25HSSN), Heavyduty lock washer (25SWSSED).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH323SS

Connector Type

Hardware

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Hardware Kit

UPC

781810103845

UPC 14 Digit GTIN

00781810103845

Dimensions

Dimension - Thread Size

1/4 - 20

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Pallet Quantity

5568