HUBBELL CANADA
TN188LF, Nylon Locking Fork Terminal, 22-18 AWG, #6-8 Stud
Image of TN188LF TN188LF, Nylon Locking Fork Terminal, 22-18 AWG, #6-8 Stud
Image of TN188LF TN188LF, Nylon Locking Fork Terminal, 22-18 AWG, #6-8 Stud

TN188LF, Nylon Locking Fork Terminal, 22-18 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: TN188LF

Nylon Locking Fork Terminal For 22 - 18 AWG, #6-8 Stud, Fast Installation with Security

TN188LF.

  • Locking fork tongue design allows fast installation - screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

TN188LF

Connector Type

Locking Fork Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Unplated

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYDENT

Trade Name

INSULUG™

Type

TN

UPC

781810524275

UPC 14 Digit GTIN

00781810524275

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/32

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Pallet Quantity

99999