HUBBELL CANADA
Toggle Switch, 2P, 15A 120/277V AC, Back & Side Wired, Almond
Image of CSB215AL Toggle Switch, 2P, 15A 120/277V AC, Back & Side Wired, Almond
Image of CSB215AL Toggle Switch, 2P, 15A 120/277V AC, Back & Side Wired, Almond
Discontinued

Toggle Switch, 2P, 15A 120/277V AC, Back & Side Wired, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB215AL

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Double Pole, 15A 120/277V AC, Back and Side Wired, Almond

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

General

Catalog Number

CSB215AL

Color

Almond

Item Type

Double Pole Commercial Toggle Switch

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Product Family

General Purpose

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Double Pole

Type

Toggle

UPC

783585153872

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Number Of Poles

Double Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10