HUBBELL CANADA
Image of 4902I Toggle Switch, Ivory, Electrical Device, 20A, 120/277V AC
Image of 4902I Toggle Switch, Ivory, Electrical Device, 20A, 120/277V AC

Toggle Switch, Ivory, Electrical Device, 20A, 120/277V AC

Brand: Bryant

Catalog ID: 4902I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Ivory

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4902I

Color

Series

Extra Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786623927

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

4050