HUBBELL CANADA
Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, 60A
Image of 60300 Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, 60A
Image of 60300 Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, 60A

Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, 60A

Brand: Bryant

Catalog ID: 60300

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, NEMA 3R Enclosure Only, For 60A, Aluminum

  • Toggle
  • Manual Motor Controller NEMA 3R Enclosure Only
  • For 60A
  • Aluminum

60A Enclosure Only

General

Application

For 60A Switches

Catalog Number

60300

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

Item Type

Enclosed Switch

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Product Family

Non-Fused

Style

Standard Duty

Type

Enclosures without Switch

UPC

781786721142

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Operational

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

5