HUBBELL CANADA
Toggle Switches, Manual Motor Controllers, 3 Pole, 60A 600V AC, Front Wired, Black
Image of 60003FWD Toggle Switches, Manual Motor Controllers, 3 Pole, 60A 600V AC, Front Wired, Black
Image of 60003FWD Toggle Switches, Manual Motor Controllers, 3 Pole, 60A 600V AC, Front Wired, Black

Toggle Switches, Manual Motor Controllers, 3 Pole, 60A 600V AC, Front Wired, Black

Brand: Bryant

Catalog ID: 60003FWD

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Front Wired, Black

  • Toggle
  • Manual Motor Controllers
  • Three Pole
  • 60A 600V AC
  • Front Wired

Front Wired

General

Catalog Number

60003FWD

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Product Family

Standard Toggle

Style

Motor Controller/Disconnect

Type

Front Wire

UPC

781786631755

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

36000 W

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

10