HUBBELL CANADA
Image of HBL1372D Toggle Switches, Motor Disconnects, 2 Pole, 30A 600V AC
Image of HBL1372D Toggle Switches, Motor Disconnects, 2 Pole, 30A 600V AC
Discontinued

Toggle Switches, Motor Disconnects, 2 Pole, 30A 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1372D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC

  • Optional Side Guard for close wall applications
  • Switch can be locked in the off position
  • Thermoset body provides resistance to electrical arc tracking

Standard Product

General

Application

Standard Toggle

Catalog Number

HBL1372D

Color

Aluminum

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

20

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Aluminum

Style

Standard Duty

Type

Disconnect Switches

UPC

783585202600

Dimensions

Dimensions

4.52 in x 3.2 in x 3.15 in

Display Size

Standard Sized Product

Height

3.15 in

Length

4.52 in

Weight

1.05 lb

Width

3.2 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Single Phase

Wattage

18000 W

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

20

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

10