HUBBELL CANADA
Toggle Switches, MotorDisconnects, 2 Pole, 30A 600V AC, Back and Side Wired, Black
Image of 30002D Toggle Switches, MotorDisconnects, 2 Pole, 30A 600V AC, Back and Side Wired, Black
Image of 30002D Toggle Switches, MotorDisconnects, 2 Pole, 30A 600V AC, Back and Side Wired, Black
Image of 30002D Toggle Switches, MotorDisconnects, 2 Pole, 30A 600V AC, Back and Side Wired, Black
Image of 30002D Toggle Switches, MotorDisconnects, 2 Pole, 30A 600V AC, Back and Side Wired, Black
Image of 30002D Toggle Switches, MotorDisconnects, 2 Pole, 30A 600V AC, Back and Side Wired, Black

Toggle Switches, MotorDisconnects, 2 Pole, 30A 600V AC, Back and Side Wired, Black

Brand: Bryant

Catalog ID: 30002D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, MotorDisconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black

  • Toggle
  • MotorDisconnects
  • Double Pole
  • 30A 600V AC
  • Back and Side Wired

Standard Product

General

Catalog Number

30002D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Product Family

Standard Toggle

Style

Motor Controller/Disconnect

Type

Back & Side Wire

UPC

781786631502

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000 W

Conductor Related

Number Of Poles

2 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

2640