HUBBELL CANADA
Image of 38030200 Tool Kit 14” Tool Box W/O Rasp
Image of 38030200 Tool Kit 14” Tool Box W/O Rasp

Tool Kit 14” Tool Box W/O Rasp

Brand: Burndy

Catalog ID: 38030200

"ERROR:#N/A".

  • Handy, durable tool kit with the most common tools you'll need!
  • 8" File, Crimping Tool, Mold Cleaning Brush, Screwdriver, Card Cloth Brush, and Wire Cleaning Brush

General

Catalog Number

38030200

Material

Misc

Type

Tools & Accessories

UPC

781810570050

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

36