HUBBELL CANADA
TP106FBG25, Vinyl Fork Terminal, 12-10 AWG, #4-6 Stud
Image of TP106FBG25 TP106FBG25, Vinyl Fork Terminal, 12-10 AWG, #4-6 Stud
Image of TP106FBG25 TP106FBG25, Vinyl Fork Terminal, 12-10 AWG, #4-6 Stud

TP106FBG25, Vinyl Fork Terminal, 12-10 AWG, #4-6 Stud

Brand: Burndy

Catalog ID: TP106FBG25

Vinyl Fork Terminal For 12 - 10 AWG, #6 Stud, Fork Design for Faster Installation, Bag of 25

TP106FBG25.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

General

Catalog Number

TP106FBG25

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYDENT™

UPC

781810486375

UPC 14 Digit GTIN

00781810486375

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.28 in

Dimension - Stud Size inch

#4;#5

Dimension - Z (inch)

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5

Pallet Quantity

12000