HUBBELL CANADA
TP108Z, Vinyl Flanged Fork Terminal, 12-10 AWG, #8 Stud
Image of TP108Z TP108Z, Vinyl Flanged Fork Terminal, 12-10 AWG, #8 Stud
Image of TP108Z TP108Z, Vinyl Flanged Fork Terminal, 12-10 AWG, #8 Stud
Discontinued

TP108Z, Vinyl Flanged Fork Terminal, 12-10 AWG, #8 Stud

Brand: Burndy

Catalog ID: TP108Z

Replaced by:

TP108F

Vinyl Flanged Fork Terminal For 12 - 10 AWG, #8 Stud, Flange Fork Design Makes Re-Securing Easier

TP108Z.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Application

For Fast Installation And Security

Catalog Number

TP108Z

Color Code

Yellow

Connector Type

Flanged Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Flange Fork

UPC

781810710760

UPC 14 Digit GTIN

00781810710760

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.01 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flanged Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Minimum Pack Quantity

10000

Pallet Quantity

99999