HUBBELL CANADA
Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White
Image of RMS100W Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White
Image of RMS100W Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White
Image of RMS100W Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White
Image of RMS100W Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White
Image of RMS100W Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White
Discontinued

Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMS100W

Trade Select, Switches and Lighting Controls, Vacancy Sensor Switch, 500W Max, 125V AC, White

  • Vacancy Sensor Switch
  • 500W Max
  • 125V AC

Standard Product

General

Application

1-Button

Catalog Number

RMS100W

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Indicator(s) Type

PIR= Red LED

Item Type

Residential Wall Switches

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

UPC

883778112621

Dimensions

Weight

0.26 lb

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Force Related

Load Capacity

500W Incandescent @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

Logistics

Carton Quantity

10