HUBBELL CANADA
Image of RRKDK TradeSelect Replacement Rotary Knob, Ivory, Wiring Device
Image of RRKDK TradeSelect Replacement Rotary Knob, Ivory, Wiring Device
Discontinued

TradeSelect Replacement Rotary Knob, Ivory, Wiring Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRKDK

TradeSelect, Replacement Rotary Knobs, White and Ivory

  • Replacement Rotary Knobs
  • White and Ivory

General

Application - For Use On

N/A

Catalog Number

RRKDK

Color

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778117114

Dimensions

Weight

0.05 lb

Electrical Ratings

Voltage Rating Description

N/A

Conductor Related

Number Of Poles

N/A

Certifications And Compliance

Environmental Conditions

Indoor Use Only

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Orientation

Vertical

Logistics

Carton Quantity

6