HUBBELL CANADA
TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R
Image of RR15SBKWRTR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R
Image of RR15SBKWRTR TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Weather and Tamper Resistant Duplex, 15A 125V, 5-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15SBKWRTR

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Weather and Tamper Resistant Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding, Black

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Weather and Tamper Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR15SBKWRTR

Color

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778303012

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Nema Rating

5-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

9000