HUBBELL CANADA
Image of 37998 TW 407-AH-S
Image of 37998 TW 407-AH-S

TW 407-AH-S

Brand: Ripley Tools

Catalog ID: 37998

7/16″ 20 Degree Angled Speed Head Torque Wrench. Easily torque the connector to the correct setting.

  • Audible clicking sounds indicate when the connector is torqued to the correct setting
  • Angled torque wrench with a speed head to quickly tighten without removing the wrench
  • Rugged steel construction provides durability
  • Wrench head is angled at 20°
  • High-visibility yellow cushioned grip reduces hand strain

General

Catalog Number

37998

Material

Steel

Dimensions

Length

5.75 in

Length Metric

146 mm

Weight

4.9 oz