HUBBELL CANADA
Image of U32D1C U Die, Index 19
Image of U32D1C U Die, Index 19

U Die, Index 19

Brand: Burndy

Catalog ID: U32D1C

U Die, Index 19.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • U Style
  • Index 19

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U32D1C

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810110898

UPC 14 Digit GTIN

00781810110898

Dimensions

Weight

0.26 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only