HUBBELL CANADA
U2HR155CG2, Substation Copper Bus Support Clamp, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 5" Bolt Circle Dia
Image of U2HR155CG2 U2HR155CG2, Substation Copper Bus Support Clamp, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 5" Bolt Circle Dia
Image of U2HR155CG2 U2HR155CG2, Substation Copper Bus Support Clamp, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 5" Bolt Circle Dia

U2HR155CG2, Substation Copper Bus Support Clamp, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 5" Bolt Circle Dia

Brand: Burndy

Catalog ID: U2HR155CG2

Cast Cu Alloy Bus Support Clamp, CU Str. Size: 4/0 AWG - 1250 Kcmil, CU Pipe Size: 1/4"-1" IPS, 5 IN Bolt Circle Dia.

General

Application

Substation

Catalog Number

U2HR155CG2

Connector Type

Bus Support

Installation Torque Recommended in-lb

660 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810502792

UPC 14 Digit GTIN

00781810502792

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length inch

3.91 in

Dimension - G inch

2.12 in

Dimension - Height inch

3.72 in

Dimension - Height mm

94 mm

Dimension - Width inch

8.75 in

Dimension - Width mm

222 mm

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil

Conductor - Copper Str Size Range

4/0 AWG-1250 kcmil

Conductor - Copper Tube Std Size

1/4 IPS;3/8 IPS;1/2 IPS;3/4 IPS;1 IPS

Conductor - Copper Tube Std Size Range

1/4 IPS-1 IPS

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

660 in-lb

Configuration

Connector Type

Bus Support

Logistics

Carton Quantity

1

Pallet Quantity

1