HUBBELL CANADA
Image of UB199 UB199, U-Bolt
Image of UB199 UB199, U-Bolt

UB199, U-Bolt

Brand: Burndy

Catalog ID: UB199

U-Bolt.

  • U-Bolts provide a strong and secure hold
  • Widely used in various industries
  • Durable, offering high resistance to corrosion and wear
  • U-Shape allows for easy alignment and positioning

General

Catalog Number

UB199

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

U-Bolt

UPC

781810451403

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No