

Brand: Burndy
Catalog ID: UC25RS
Catalog Number
UC25RS
Installation Torque Recommended in-lb
240 in-lb
Material
Aluminum Alloy, Cast
Plated
No
Plating Type
Unplated
Product Family
Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps
Product Type
Mechanical
Trade Name
TAPIT™
UPC
781810441183
UPC 14 Digit GTIN
00781810441183
Dimension - Height inch
1.96 in
Dimension - Height mm
50 mm
Dimension - Width inch
1.73 in
Dimension - Width mm
44 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size A Range
6 AWG-1/0 AWG
Conductor - AAAC 5005 Size B Range
6 AWG-1/0 AWG
Conductor - AAAC 6201 Size A Range
6 AWG-1/0 AWG
Conductor - AAAC 6201 Size B Range
6 AWG-1/0 AWG
Conductor - AL Str Size A
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size A Range
8 AWG-1/0 AWG
Conductor - AL Str Size B
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size B Range
8 AWG-1/0 AWG
Conductor - Copper Str Size A
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size A Range
8 AWG-1/0 AWG
Conductor - Copper Str Size B
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size B Range
8 AWG-1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 in-lb
Carton Quantity
25
Pallet Quantity
1