

Brand: Burndy
Catalog ID: UC4W28CONKIT
Catalog Number
UC4W28CONKIT
Plated
No
Plating Type
Unplated
Product Family
Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps
Product Type
Mechanical
UPC
781810413135
UPC 14 Digit GTIN
00781810413135
Dimension - B Length fraction
2-1/8 in
Dimension - B Length inch
2.125 in
Dimension - Height fraction
2
Dimension - Height mm
0 mm
Dimension - Width fraction
1-3/4 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Solid Size Range
4 AWG
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range
4 AWG-1/0
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
20
Pallet Quantity
2100