HUBBELL CANADA
UC8W26L, Cast Copper Alloy Universal Parallel Clamp, Tin Plated
Image of UC8W26L UC8W26L, Cast Copper Alloy Universal Parallel Clamp, Tin Plated
Image of UC8W26L UC8W26L, Cast Copper Alloy Universal Parallel Clamp, Tin Plated

UC8W26L, Cast Copper Alloy Universal Parallel Clamp, Tin Plated

Brand: Burndy

Catalog ID: UC8W26L

Cast Copper Alloy Universal Parallel Clamp, 8 Sol. - 2/0 Str, 1 in Length, 1-7/16 in Width, Tin-plated

  • Interlocking finger design accommodates large range of conductor sizes
  • Tin-plated, cast of high copper alloy and clamped with plated steel bolt

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201, 5005, Steel And Copperweld

Catalog Number

UC8W26L

Installation Torque Recommended in-lb

75 LBS/in

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

Sub Brand

TAPIT

Type

UC-L, Universal

UPC

781810095959

UPC 14 Digit GTIN

00781810095959

Dimensions

Dimension - B Length inch

1 in

Dimension - Height fraction

1-1/2 in

Dimension - Height inch

1.45 in

Dimension - Height mm

38.1 mm

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size Range

30.58 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size Range

30.58 (7) kcmil-246.9 (7) kcmil

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

8 AWG-2/0 AWG

Conductor - Copper Solid Size

8 -2/0

Conductor - Copper Solid Size Range

8 -2/0

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size A

8 - 2/0

Conductor - Copper Str Size A Range

8 - 2/0

Conductor - Copper Str Size B

8 - 2/0

Conductor - Copper Str Size B Range

8 - 2/0

Conductor - Copper Str Size Range

8 AWG-2/0 AWG

Conductor - CopperWeld C Solid Size

8 AWG;7 AWG

Conductor - CopperWeld Solid Size Range

8 AWG-7 AWG

Conductor - Galvanized Steel Str Size

5/32 (7) in;3/16 (7) in;7/32 (7) in;1/4 (7) in;9/32 (7) in;5/16 (7) in;3/8 (7) in;7/16 (7) in

Conductor - Galvanized Steel Str Size Range

5/32 (7) in-7/16 (7) in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

75 LBS/in

Logistics

Carton Quantity

150

Pallet Quantity

7200