
Brand: Burndy
Catalog ID: UCG25R
Application
For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005
Catalog Number
UCG25R
Installation Torque Recommended in-lb
240 LBS/in
Material
Aluminum
Plated
No
Plating Type
Unplated
Product Family
Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps
Product Type
Mechanical
Sub Brand
TAPIT
Trade Name
TAPIT™
Type
UCG-R
UPC
781810097700
UPC 14 Digit GTIN
00781810097700
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.41 in
Dimension - Height inch
2.09 in
Dimension - Height mm
54 mm
Dimension - Width fraction
1-5/7 in
Dimension - Width inch
1.71 in
Dimension - Width mm
43 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size A
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 5005 Size A Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 5005 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 5005 Size B Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 6201 Size A
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 6201 Size A Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 6201 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 6201 Size B Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AL Str Size A
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size A Range
8 AWG-1/0 AWG
Conductor - AL Str Size B
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size B Range
8 AWG-1/0 AWG
Conductor - Copper Str Size A
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size A Range
8 AWG-1/0
Conductor - Copper Str Size B
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size B Range
8 AWG-1/0
Conductor Type
Certification - CSA Approved
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
100
Pallet Quantity
1