HUBBELL CANADA
UCT32R, FASTAP™ Series with LINEMAN ASSIST™ Series, Aluminum Parallel Groove Clamp
Image of UCT32R UCT32R, FASTAP™ Series with LINEMAN ASSIST™ Series, Aluminum Parallel Groove Clamp
Image of UCT32R UCT32R, FASTAP™ Series with LINEMAN ASSIST™ Series, Aluminum Parallel Groove Clamp
Discontinued

UCT32R, FASTAP™ Series with LINEMAN ASSIST™ Series, Aluminum Parallel Groove Clamp

Brand: Burndy

Catalog ID: UCT32R

Aluminum Parallel Groove Clamp, Run: Cu & AL: 1 Sol. - 400, ACSR: 2 - 336.4, Tap: Cu & AL: 8 Sol. - 4/0, ACSR: 6 - 4/0 Non Prefilled PENETROX™ Connector

General

Catalog Number

UCT32R

Material

Aluminum

Plated

N

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

Series

FASTAP™ LINEMAN ASSIST™ Series

Trade Name

FASTAP™

UPC 14 Digit GTIN

007818106438155

Dimensions

Dimension - Height inch

2.62 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width inch

2.82 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

6 STR - 336.4

Conductor - AAAC 5005 Size Range

6 STR - 336.4

Conductor - AAAC 6201 Size

6 STR - 336.4

Conductor - AAAC 6201 Size Range

6 STR - 336.4

Conductor - ACSR Str Size

6 STR - 336.4

Conductor - ACSR Str Size A Range

2 Str. - 336.4

Conductor - ACSR Str Size B Range

6 Str. - 4/0

Conductor - AL Str Size A

1 SOL - 400

Conductor - AL Str Size A Range

1 Sol. - 400

Conductor - AL Str Size B

8 SOL - 4/0 STR

Conductor - AL Str Size B Range

8 Sol. - 4/0 Str.

Conductor - Copper Solid Size

8-400

Conductor - Copper Solid Size Range

8-400

Conductor - Copper Str Size A Range

1 Sol. - 400

Conductor - Copper Str Size B Range

8 Sol. - 4/0 Str.

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size A
  • AL C Str-Size B
  • CU C Solid-Size
  • CU C Str-Size A
  • CU C Str-Size B
  • CU Weld C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI