

Brand: Burndy
Catalog ID: UCT32RSHN
Catalog Number
UCT32RSHN
Material
Aluminum
Plated
N
Plating Type
Unplated
Series
FASTAP™ LINEMAN ASSIST™ Series
Trade Name
FASTAP™
UPC 14 Digit GTIN
007818106438600
Dimension - Height inch
2.62 in
Dimension - Height mm
0 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width inch
2.82 in
Conductor - AAAC 5005 Size
6 STR - 336.4
Conductor - AAAC 5005 Size Range
6 STR - 336.4
Conductor - AAAC 6201 Size
6 STR - 336.4
Conductor - AAAC 6201 Size Range
6 STR - 336.4
Conductor - ACSR Str Size
6 STR - 336.4
Conductor - ACSR Str Size A Range
2 Str. - 336.4
Conductor - ACSR Str Size B Range
6 Str. - 4/0
Conductor - AL Str Size A
1 SOL - 400
Conductor - AL Str Size A Range
1 Sol. - 400
Conductor - AL Str Size B
8 SOL - 4/0 STR
Conductor - AL Str Size B Range
8 Sol. - 4/0 Str.
Conductor - Copper Solid Size
8-400
Conductor - Copper Solid Size Range
8-400
Conductor - Copper Str Size A Range
1 Sol. - 400
Conductor - Copper Str Size B Range
8 Sol. - 4/0 Str.
Conductor Type
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX