HUBBELL CANADA
UCT32RSSS, Aluminum Parallel Groove Clamp featuring LINEMAN ASSIST
Image of UCT32RSSS UCT32RSSS, Aluminum Parallel Groove Clamp featuring LINEMAN ASSIST

UCT32RSSS, Aluminum Parallel Groove Clamp featuring LINEMAN ASSIST

Brand: Burndy

Catalog ID: UCT32RSSS

Aluminum Parallel Groove Clamp, Run: Cu & AL: 1 Sol. - 400, ACSR: 2 - 336.4, Tap: Cu & AL: 8 Sol. - 4/0, ACSR: 6 - 4/0, Stainless hardware.

Aluminum Parallel Groove Clamp with Lineman Assist

General

Application

The system helps secure both the Tap and Run conductors while installing on primary, secondary and service lines. Connector is not recommended for Copper to Copper applications

Catalog Number

UCT32RSSS

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

FASTAP™

Type

UCT

UPC

781810643884

UPC 14 Digit GTIN

00781810643884

Dimensions

Dimension - Height inch

2.62 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width inch

2.82 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

6 STR - 336.4

Conductor - AAAC 5005 Size Range

6 STR - 336.4

Conductor - AAAC 6201 Size

6 STR - 336.4

Conductor - AAAC 6201 Size Range

6 STR - 336.4

Conductor - ACSR Str Size

6 STR - 336.4

Conductor - ACSR Str Size A Range

2 Str. - 336.4

Conductor - ACSR Str Size B Range

6 Str. - 4/0

Conductor - AL Str Size A

1 SOL - 400

Conductor - AL Str Size A Range

1 Sol. - 400

Conductor - AL Str Size B

8 SOL - 4/0 STR

Conductor - AL Str Size B Range

8 Sol. - 4/0 Str.

Conductor - Copper Solid Size

8-400

Conductor - Copper Solid Size Range

8-400

Conductor - Copper Str Size A Range

1 Sol. - 400

Conductor - Copper Str Size B Range

8 Sol. - 4/0 Str.

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size A
  • AL C Str-Size B
  • CU C Solid-Size
  • CU C Str-Size A
  • CU C Str-Size B
  • CU Weld C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

UI

Logistics

Carton Quantity

20

Pallet Quantity

1400