




Brand: Ripley Tools
Catalog ID: 35220
Accessibility
Catalog Number
35220
Material
Impact-Resistant Polymer
Jacket Removal Length
1/4 in (6.35 mm)
Length
5.5 in
Length Metric
139.7 mm
Weight
4.5 oz
Conductor - Nominal Diameter
5/16ʺ (7.93 mm)
Patent Number
U.S. Patent No. 5;716;132
Accessibility