HUBBELL CANADA
Image of 35238 UDT711-250
Image of 35238 UDT711-250
Image of 35238 UDT711-250
Image of 35238 UDT711-250
+1
Image of 35238 UDT711-250

UDT711-250

Brand: Ripley Tools

Catalog ID: 35238

Universal Drop Cable Trimmer. Compact, one-step cable preparation tool.

  • Compact, one-step cable preparation tool for all 59, 6, N48, 7 & 11 drop cable constructions
  • Features interchangeable blades to expose the conductor 5/16″ (7.93 mm) & remove the jacket 1/4″ (6.35 mm), as well as storage for two additional blades within the tool body
  • Blade cassettes are color-coded for easy identification
  • Durable polymer construction & equipped with built-in strip stops

General

Accessibility

  • Mid-Span
  • End

Catalog Number

35238

Material

Impact-Resistant Polymer

Dimensions

Jacket Removal Length

1/4 in (6.35 mm)

Length

5.5 in

Length Metric

139.7 mm

Weight

4.5 oz

Conductor Related

Conductor - Nominal Diameter

5/16ʺ (7.93 mm)

Certifications And Compliance

Patent Number

U.S. Patent No. 5;716;132

Operational

Accessibility

  • Mid-Span
  • End