

Brand: Killark
Catalog ID: UGRS-20231B
The ACCEPTOR® UGRS-QW Hazardous Location Blade Style Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRS Receptacles utilize VERSAMATE® 30A mounting boxes. The rotateable design enables cover hinge location to be in most convenient position for application (may also be utilized with sheet metal enclosures which contain no arcing devices). UGRS-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).
Catalog Number
UGRS-20231B
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Product Family
Plugs & Receptacles
Receptacle Type
Delayed Action
Series
UGRS Series
Type
Straight Blade
UPC
783936124773
Amperage Rating
20 A
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Number Of Poles
2
Number Of Wires
3
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(F, G)
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Factory Sealed
Factory Sealed