

Brand: Killark
Catalog ID: UGRS-20231F
The ACCEPTOR® UGRS-QW Hazardous Location Blade Style Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRS Receptacles utilize VERSAMATE® 30A mounting boxes. The rotateable design enables cover hinge location to be in most convenient position for application (may also be utilized with sheet metal enclosures which contain no arcing devices). UGRS-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).
Catalog Number
UGRS-20231F
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Plugs & Receptacles
Receptacle Type
Delayed Action
Series
UGRS Series
Type
Straight Blade
UPC
783936124780
Amperage Rating
20 A
Current Rating
100 A
Number Of Poles
2
Number Of Wires
3
Hazardous Rating(s)
Factory Sealed
Factory Sealed