
Brand: Burndy
Catalog ID: UGSKIT250
Application
For All Aluminum or Copper/Aluminum Combinations, UF Direct Burial
Catalog Number
UGSKIT250
Connector Type
Splice/Heat Shrink Kit
EU RoHS Indicator
Yes
Hex Size
5/16
Material
Aluminum
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
SPLICE KIT
Temperature Rating
194
Type
UGSKIT, Watertight/ Underground
UPC
781810175286
UPC 14 Digit GTIN
00781810175286
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4.00 in
Hex Size
5/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Size
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
1 AWG-250 kcmil
Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
1 AWG-250 kcmil
Conductor Size
1 AWG-250 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL486D
Standards - Industry Standards Met
UL486D
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Splice/Heat Shrink Kit
Carton Quantity
10
Pallet Quantity
360