

Brand: GAI-Tronics
Catalog ID: 13381-005
Catalog Number
13381-005
Material
UL94V0 PPS & ABS with 316 stainless steel bracket
Operating Temperature
-20 °C to + 55 °C
Product Type
Speakers
UPC
783586231111
Weather Rating
NEMA Type 4, 4X, 13
Diameter
8.6 in
Length
12.6 in
Weight
6 lb
Wattage
25 W
Certified Listed
Hazardous Rating(s)
Weather Rating
NEMA Type 4, 4X, 13
Operating Temperature
-20 °C to + 55 °C