Brand: Killark
Catalog ID: UNF3
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
UNF3
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Acier
Series
UNF
Type
UPC
783936010489
Dimensions
3 in x 2 in x 3 in
Gross Weight with Packaging
0.76
Height
3 in
Hub Size
1"
Length
3 in
Weight
0.76 lb
Width
2 in
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5