
Brand: Burndy
Catalog ID: YA282LH82TZ
Application
Catalog Number
YA282LH82TZ
Color Code
Orange
Die Index
14
Material
Copper
Type
Cable to Flat
UPC
621945555723
Dimension - B Length inch
1.61 in
Dimension - Pad Width inch
1.04 in
Dimension - Strip Length inch
15/16 in
Dimension - Stud Size inch
3/8 in
Length
5.2 in
Thickness
0.14 in
Conductor - Copper Str Size
3/0 Str.
Carton Quantity
25
Pallet Quantity
6000