

Brand: Killark
Catalog ID: GUF-4
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUF-4
Color
Silver
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GUF Series
Type
Female to Female Union
UPC
783936270043
Dimensions
3 in x 3 in x 3 in
Gross Weight with Packaging
0.38
Height
3 in
Hub Size
1-1/4"
Length
3 in
Width
3 in
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5