HUBBELL CANADA
Union, GUF Series, 2", Female to Female, Aluminum
Image of GUF-6 Union, GUF Series, 2", Female to Female, Aluminum
*Representative image
Image of GUF-6 Union, GUF Series, 2", Female to Female, Aluminum
Discontinued

Union, GUF Series, 2", Female to Female, Aluminum

Brand: Killark

Catalog ID: GUF-6

2" Union, Aluminum, Female to Female

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUF-6

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

GUF Series

Type

Female to Female Union

UPC

783936270067

Dimensions

Dimensions

3 in x 4 in x 4 in

Gross Weight with Packaging

0.58

Height

4 in

Hub Size

2"

Length

3 in

Weight

0.58 lb

Width

4 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

4