

Brand: Killark
Catalog ID: GUF-9
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUF-9
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GUF Series
Type
Female to Female Union
UPC
783936270098
Dimensions
7 in x 6 in x 4.75 in
Gross Weight with Packaging
4.14
Height
4.75 in
Hub Size
3-1/2"
Length
7 in
Width
6 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514