

Brand: Killark
Catalog ID: GUF-2
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
GUF-2
Color
EU RoHS Indicator
Finish Type
Natural
Material
Sans aluminium ni cuivre (moins de 4/10 de 1 %)
Product Family
Fittings
Series
GUF Series
Type
UPC
783936270029
Dimensions
2 in x 2 in x 2 in
Gross Weight with Packaging
0.14
Height
2 in
Hub Size
3/4"
Length
2 in
Weight
0.14 lb
Width
2 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
10