

Brand: Killark
Catalog ID: GUM-5
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUM-5
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GUM Series
Type
Male to Female Union
UPC
783936270159
Dimensions
4 in x 3 in x 3 in
Gross Weight with Packaging
0.48
Height
3 in
Hub Size
1-1/2"
Length
4 in
Weight
0.48 lb
Width
3 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
4