

Brand: Killark
Catalog ID: UNF7
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Catalog Number
UNF7
Color
Glossy gray
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Iron
Product Family
Fittings
Series
UNF Series
Type
Female to Female Union
UPC
783936011967
Dimensions
6.25 in x 6 in x 4.25 in
Gross Weight with Packaging
5.07
Height
4.25 in
Hub Size
2-1/2"
Length
6.25 in
Width
6 in
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514