HUBBELL CANADA
Union, UNF Series, 4", Female to Female, Steel
Image of UNF0 Union, UNF Series, 4", Female to Female, Steel
*Representative image
Image of UNF0 Union, UNF Series, 4", Female to Female, Steel
Discontinued

Union, UNF Series, 4", Female to Female, Steel

Brand: Killark

Catalog ID: UNF0

UN Series - Iron Union - Female/Female - Hub Size 4 Inch

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.

Catalog Number

UNF0

Color

Glossy gray

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Product Family

Fittings

Series

UNF Series

Type

Female to Female Union

UPC

783936011998

Dimensions

Dimensions

4 in x 7 in x 4 in

Gross Weight with Packaging

10.5

Height

4 in

Hub Size

4"

Length

4 in

Width

7 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514