HUBBELL CANADA
Union, UNY Series, 3-1/2", Male to Female, Iron
Image of UNY9 Union, UNY Series, 3-1/2", Male to Female, Iron
*Representative image
Image of UNY9 Union, UNY Series, 3-1/2", Male to Female, Iron
Discontinued

Union, UNY Series, 3-1/2", Male to Female, Iron

Brand: Killark

Catalog ID: UNY9

UN Series - Iron Union - Male/Female - Hub Size 3-1/2 Inch

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

UNY unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.

Catalog Number

UNY9

Color

Glossy gray

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Iron

Product Family

Fittings

Series

UNY Series

Type

Male to Female Union

UPC

783936012087

Dimensions

Dimensions

6 in x 7 in x 7 in

Gross Weight with Packaging

15

Height

7 in

Hub Size

3-1/2"

Length

6 in

Width

7 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514